Cache
6
Total calls
0.05 ms
Total time
5
Total reads
1
Total writes
0
Total deletes
4
Total hits
1
Total misses
80 %
Hits/reads
Pools
cache.doctrine.orm.default.result 0
No calls were made for cache.doctrine.orm.default.result pool.
cache.doctrine.orm.default.query 2
Metrics
2
Calls
0.02 ms
Time
1
Reads
1
Writes
0
Deletes
0
Hits
1
Misses
0 %
Hits/reads
Calls
# | Time | Call | Hit |
---|---|---|---|
1 | 0.00 ms | getItem() | [ "be23d059d7325afa8c910d1a473a7d05" => false ] |
2 | 0.01 ms | save() | [ "be23d059d7325afa8c910d1a473a7d05" => true ] |
cache.app 0
No calls were made for cache.app pool.
cache.system 0
No calls were made for cache.system pool.
cache.validator 0
No calls were made for cache.validator pool.
cache.serializer 0
No calls were made for cache.serializer pool.
cache.annotations 4
Metrics
4
Calls
0.03 ms
Time
4
Reads
0
Writes
0
Deletes
4
Hits
0
Misses
100 %
Hits/reads
Calls
# | Time | Call | Hit |
---|---|---|---|
1 | 0.01 ms | getItem() | [ "App%5CController%5CCustomerCare%5CSyncController" => true ] |
2 | 0.01 ms | getItem() | [ "[C]App%5CController%5CCustomerCare%5CSyncController" => true ] |
3 | 0.01 ms | getItem() | [ "App%5CController%5CCustomerCare%5CSyncController%23exportCrmOffer" => true ] |
4 | 0.01 ms | getItem() | [ "[C]App%5CController%5CCustomerCare%5CSyncController%23exportCrmOffer" => true ] |
cache.property_info 0
No calls were made for cache.property_info pool.
cache.messenger.restart_workers_signal 0
No calls were made for cache.messenger.restart_workers_signal pool.
cache.rate_limiter 0
No calls were made for cache.rate_limiter pool.
cache.validator_expression_language 0
No calls were made for cache.validator_expression_language pool.
cache.security_expression_language 0
No calls were made for cache.security_expression_language pool.